This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Wall Adapter Power Supply - 5V, 2A, 10W (USB Micro-B)
TOL-16409
Wall Adapter Power Supply - 5V, 2A, 10W (USB Micro-B)
SKU: TOL-16409
In stock
SKU
TOL-16409
CUI Inc SWI10 Wall Plug Adapters provide up to 12W continuous power.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
CUI Inc SWI10 Wall Plug Adapters provide up to 12W continuous power. These adapters come in a compact case and offer less than 0.075W no-load power consumption. The SWI10 adapters feature over-current, over-voltage, and short-circuit protections. These adapters are CoC Tier 2 compliant and incorporate Class II construction. The SWI10 adapters operate at 230VAC universal input voltage range.
Similar Items
Features & Specs
- Input Voltage: 230 VAC
- Number of Outputs: 1 Output
- Output Power: 10 W
- Output Voltage-Channel 1: 5 V
- Output Current-Channel 1: 2 A
- Connector Type: USB Connector
- DC Output Connector: USB Micro
- DC Output Cord Length: 1.5 m
- Efficiency: Level VI
- Standard: PSE
Documentation
Customer Reviews

Wall Adapter Power Supply - 5V, 2A, 10W (USB Micro-B)
TOL-16409
Stock and Customer Discounts
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units