Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
TOL-15314

Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)

SKU: TOL-15314

Safely power your electronics projects with this high-quality, regulated 9V, 650mA switching wall adapter featuring a standard 5.5x2.1mm barrel connector.

$9.25
In stock
SKU
TOL-15314
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Get steady, predictable power for your electronics with this high-quality 9V, 650mA wall adapter power supply. Manufactured specifically for SparkFun, this switching "wall wart" ensures your circuits get exactly 9V of direct current. Because the output is fully regulated, you never have to worry about the dangerous 14V voltage spikes that are common in older unregulated supplies.

Design and Connectivity

This power supply is an excellent choice for any general-purpose electronics build that requires 650mA of current or less.

  • Standard Connectivity: Features a 5.5x2.1mm center-positive barrel connector, making it incredibly easy to plug directly into compatible development boards or breadboard power adapters.
  • Standard Input: Operates on a wide AC input range of 100 to 240VAC (50/60Hz), making it highly adaptable and ready to plug into standard wall outlets.
  • Built-In Safeguards: Includes protections against inrush currents during cold starts to prevent hardware damage or blown internal fuses.

If you are unsure what your specific project requires in terms of power, we highly recommend checking out our comprehensive How to Power a Project tutorial before making a final decision.

Features & Specs

  • Electrical Output:
    • Output Voltage: 9VDC (Fully Regulated)
    • Maximum Current: 650mA
  • Electrical Input:
    • Rated Voltage: 100-240V AC (90-264VAC variation range)
    • Frequency: 50/60Hz (47-63Hz variation range)
    • Max Input Current: 0.3A
    • AC Leakage Current: 0.25mA Max (at 240VAC)
  • Hardware & Connectivity:
    • Connector Type: 5.5mm OD x 2.1mm ID Barrel Jack
    • Polarity: Center-Positive

Documentation

 

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
$9.25
TOL-15314
$9.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing