WAV Trigger
WIG-13660

WAV Trigger

SKU: WIG-13660

Create rich, immersive audio with this high-fidelity polyphonic player, capable of mixing up to 14 stereo-quality tracks simultaneously with low latency.

$60.95
In stock
SKU
WIG-13660
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This isn't just a simple audio board! The WAV Trigger is a high-fidelity polyphonic audio engine that can play and mix up to 14 stereo tracks simultaneously. Unlike standard players that cut off one sound to start another, the WAV Trigger layers them independently, enabling rich, immersive soundscapes. It supports up to 2048 uncompressed 16-bit, 44.1kHz WAV files—true CD quality—ensuring your audio is crisp, clear, and free of compression artifacts.

Versatile Control Options

Whether you are building a cosplay prop, an escape room puzzle, or an interactive art installation, this board adapts to your control needs by specializing in three key areas:

  • Direct Triggers: Connect buttons, switches, or sensors directly to the 16 programmable inputs, without requiring a separate microcontroller board.
  • Smart Logic: Use the free cross-platform GUI to easily assign behaviors like random play, sequential tracks, or pause/resume functionality to specific triggers.
  • Serial Control: For advanced users, the available Arduino library supports complex real-time mixing, smooth cross-fading, and sample-synced start of multiple tracks.

Versatile Control Options

The WAV Trigger is powerful enough to function as a fully-featured polyphonic sampling synthesizer. By connecting a MIDI controller, you can play your own sounds with comprehensive support for pitch bending, voice stealing, and note attack/release (fade-in/fade-out). The onboard engine even performs real-time sample-rate conversion, allowing you to dynamically adjust playback speed and pitch from 0.5x to 2x without latency.

With support for standard SDSC and SDHC microSD cards (up to 32GB), the WAV Trigger brings professional-grade audio depth and responsiveness to any embedded project.

Note: This product is a collaboration with Robertsonics, ensuring a portion of each sale supports continued product development and support.

Features & Specs

  • Supports up to 2048 uncompressed 16-bit stereo WAV files at 44.1kHz – CD quality
  • Polyphonic! Play and mix up to 14 stereo tracks independently and simultaneously
  • Sample-accurate starting and playback of up to 14 parallel stereo tracks
  • Trigger-to-sound delay: 8 msecs typ, 12 msecs max
  • MIDI control: Velocity-sensitive triggering of up to 16 banks of 128 tracks
  • Real-time playback rate control and MIDI Pitch Bend
  • Pause and resume individual or groups of tracks. Multiple random trigger ranges
  • True line-level stereo output: 2.1V RMS ground centered, 100dB SNR
  • On-board mono audio amplifier and speaker connector: 2W into 4 Ohms, 1.25W into 8 Ohms
  • 16 trigger inputs are individually adjustable for contact closure, 3.3V, or 5.0V control
  • Trigger inputs can be individually inverted, and/or set to be edge, latche,d or level sensitive
  • Volumes adjustable from +10dB to -70dB in 0.5dB increments
  • Firmware volume fades (attacks & decays) and cross-fades
  • A dedicated “Play” status digital output pin
  • 3.3V and 5.0V output pins
  • Extensive serial control. Arduino library available. Pin compatible with SparkFun FTDI Basic

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Featured image of the WAV Trigger for sale at SparkFun Electronics.
WAV Trigger
$60.95
WIG-13660
$60.95 retail price.

Available Discounts

  • $57.90 | 10+ units
  • $54.86 | 25+ units
  • $51.81 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing