Weller WLSK3012A Soldering Station
TOL-22133

Weller WLSK3012A Soldering Station

SKU: TOL-22133
$74.95
In stock
SKU
TOL-22133
In stock
Stock/Discounts

The WLSK3012A Soldering Station from Weller is a versatile 5 watt to 30 watt soldering station that is perfect for hobbyists, DIYers and students.

Helpful Documentation

Product Overview

The WLSK3012A Soldering Station from Weller is a versatile 5 to 30 watt soldering station that is perfect for hobbyists, DIYers, and students. The WLSK3012A operates at 120V and features a continuous dial to provide variable power control to the soldering station. The included 30 watt soldering iron has an ergonomic molded pencil grip providing you with comfort, precision and control. This station comes with a conical 0.8mm tip.

In addition, the unit comes with a soldering station that includes a safety guard iron holder and a natural sponge tip cleaning pad. If you are looking for a good mid-range soldering iron without breaking the bank, the Weller WLSK3012A is an ideal soldering choice!

Hookup Accessories

Features & Specs

  • North American 120VAC
  • Maximum Temperature: 400°C (750°F)
  • Wattage: 5W - 30W
  • Tip Size: 0.8mm
  • Tip Shape: Conical

Documentation

Customer Reviews

Weller WLSK3012A Soldering Station
Weller WLSK3012A Soldering Station
$74.95
TOL-22133

Stock and Customer Discounts

$74.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing