Wi-Fi 6/6E TRIPLE BAND EMBEDDED ANTENNA - FPC H 150mm
WRL-17337
Wi-Fi 6/6E TRIPLE BAND EMBEDDED ANTENNA - FPC H 150mm
SKU: WRL-17337
Out of stock
SKU
WRL-17337
TE Connectivity's Small Form-Factor WLAN Antennas offers a 2400MHz to 7125MHz frequency range, 50Ω impedance rating, and up to 80% efficiency.
Product Overview
TE Connectivity's Small Form-Factor WLAN Antennas offers a 2400MHz to 7125MHz frequency range, 50Ω impedance rating, and up to 80% efficiency. These antennas offer adhesive backing that simplifies mounting within the device for a FPC or PCB. WLAN Antennas feature omnidirectional coverage and a ground-plane independent design. TE Small Form-Factor WLAN Antennas provide reliable performance to address applications where miniaturization is needed.
Features & Specs
- Antenna Connection Type : Cable Assembly
- Antenna Connector Type : MHF Compatible
- Number of Ports : 1
- Antenna Style : Embedded
- Antenna Type : Thin PCB
- Antenna Protocol : WLAN
- Band Type : Triple Band
- Impedance (Ω): 50
- Active Antenna : No
- VSWR (Max) : <2.7:1
- Gain (Max) (dB): 5.3
- Frequency Band (MHz): 2400 – 2500, 5150 – 5875, 5925 – 7125
- Product Weight : 1.2 g [ .042 oz ]
- Mounting Retention Type : Adhesive
- Polarization : Linear
- Region : Global
- Cable Insulation Diameter (Max) : .7 mm [ .028 in ]
- Cable Length : 150 mm [ 5.905 in ]
- Product Length : 35 mm [ 1.378 in ]
- Product Width : 8 mm [ .315 in ]
- Product Height : .19 mm [ .007 in ]
- Product Diameter : 1.13 mm [ .044 in ]
- Application by Region :
- Bluetooth - Global - 2400 – 2500 MHz, WLAN - Global - 2400 – 2483.5 MHz, WLAN - Global - 5150 – 5875 MHz, WLAN - Global - 5925 – 7125 MHz
- Wireless Standard : 802.11 a/b/g/n/ac/ad/ax, Bluetooth, ZigBee & Wi-Fi
- Wireless Application : Bluetooth, WLAN, ZigBee
Documentation
Customer Reviews

Wi-Fi 6/6E TRIPLE BAND EMBEDDED ANTENNA - FPC H 150mm
WRL-17337
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units