This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Wi-Fi 6E Triple Band Embedded Antenna - 225mm
WRL-17091
Wi-Fi 6E Triple Band Embedded Antenna - 225mm
SKU: WRL-17091
Out of stock
SKU
WRL-17091
TE Connectivity's Wi-Fi 6E Antennas can support triple bands, including the 6GHz band.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
TE Connectivity's Wi-Fi 6E Antennas can support triple bands, including the 6GHz band. TE’s antenna solutions and integration expertise unleash the power of the extensive additional spectrum from Wi-Fi 6E. This additional spectrum enables new applications and services, greater network flexibility, and faster speeds with reduced latency in end devices and applications.
Similar Items
Features & Specs
- Power Handling: 10 Watt cw
- Feed Point Impedance: 50 ohms unbalanced
- Polarization: Linear
- Size: 40x8x1mm
- Cable Length: 225mm
- Mounting: Adhesive Tape
- Operating Temperature: -40 to +85C
- Connector Type: MHF4
Documentation
Customer Reviews

Wi-Fi 6E Triple Band Embedded Antenna - 225mm
WRL-17091
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units