This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded)
TOL-22263

Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded)

SKU: TOL-22263
In stock
SKU
TOL-22263

This wire stripper and cutter works with six standard wire sizes from 20 to 30 AWG solid (22 to 32 AWG stranded).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A wire stripper is an essential tool for any electronics work bench, and this multi-purpose stripper and cutter. This wire stripper and cutter works with six standard wire sizes from 20 to 30 AWG solid (22 to 32 AWG stranded). It has curved, cushioned handles for added comfort, and the serrated nose can be used to bend and shape wire.

For convenience, each slot is labeled by both the cut diameter in millimeters and the solid-core wire gauge it can strip (for stranded wire, you should use the slot that is one size larger). The overall tool length is 7.25 inches (18.5 cm).

Hookup Accessories

Features & Specs

  • Cut diameters (in mm) of the stripping holes: 0.25, 0.32, 0.40, 0.50, 0.65, and 0.8
  • Works with solid/single-strand wire gauges (AWG): 20, 22, 24, 26, 28, and 30
  • Works with stranded wire gauges (AWG): 22, 24, 26, 28, 30, and 32
  • Overall tool length: 7.25″ (18.5 cm)

Customer Reviews

Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded)
Wire Stripper - 20-30 AWG Solid (22-32 AWG Stranded) TOL-22263

Stock and Customer Discounts

$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing