Wireless Joystick Breakout Board
DEV-14008

Wireless Joystick Breakout Board

SKU: DEV-14008

The SparkFun Wireless Joystick Breakout Board provides an easy way to control your next XBee project.

Special Price Current price: $12.50 Regular Price Original price: $14.95
In stock
SKU
DEV-14008
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Wireless Joystick Breakout Board provides an easy way to control your next XBee project. Before the wireless joystick, radio-controlled projects used hobby RC transmitters, the same ones used for RC cars, boats and planes. The problem with these transmitters is that many aren’t customizable, and the ones that are tend to be too expensive for many of us. The Wireless Joystick Breakout Board offers a custom wireless solution for those who want to control their project their own way.

Equipped with the increasingly popular SAMD21 onboard, all you need is to assemble the SparkFun Wireless Joystick Breakout into the configuration you want and add your own XBee and lithium ion battery into the provided sockets. The Wireless Joystick Breakout can be assembled into a configuration that utilizes dual joysticks for better RC steering robots (like tanks) or a single joystick configuration with four 12mm momentary pushbuttons (a setup similar to what older game consoles used). There's also a built-in LiPo charge IC (MCP73831) and fuel gauge (MAX17043). We have provided a full Hookup Guide that gives assembly instructions, as well as a tank-steering motor controller tutorial to help get you started!

Please be aware that the SparkFun Wireless Joystick Kit is NOT supported on Windows 7/8 due to a lack of support drivers for those specific OS's.

Note: This kit will need to be assembled before use, so a beginner's knowledge of soldering will be required.

Not Included: XBee board, LiPo battery, buttons, switches, or joysticks.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Wireless Joystick Breakout Board
Wireless Joystick Breakout Board
Special Price Current price: $12.50 Regular Price Original price: $14.95
DEV-14008
$12.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing