4180

by M-Short

Favorited Favorite 0

Subtotal = $151.85

Class D Amp SFE = $7.95 each, Adafruit option = $3.95 H-bridge SFE = $8.95 each, Adafruit option = $4.95 Difference = $8.00

Also requested https://www.adafruit.com/products/2716 - Microphone $4.95 https://www.adafruit.com/products/2471 - ESP8266 breakout $9.95 https://www.adafruit.com/products/2424 - Stepper motor $9.95 https://www.adafruit.com/products/2479 - Bluefruit $17.50 https://www.adafruit.com/products/2831 - Photo sensor $0.95 OR http://www.digikey.com/product-search/en?vendor=0&keywords=tept4400 - Photo sensor - $0.36 at 100 Subtotal = $43.30

Null Modem - http://www.monoprice.com/product?p_id=1202 - $1.47 Switch - http://www.dx.com/p/5-way-tactile-switch-breakout-red-383707#.VspycfIrJhE - $3.27 Mount - http://www.lynxmotion.com/p-397-multi-purpose-sensor-housing.aspx - $4.95 Subtotal = $9.69

Total = $151.85 - $8.00 + $43.30 + $9.69 = $196.84 (this is all based on single quantity prices) This does not include headers Qty requested = 200

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Shadow Chassis
In stock ROB-13301
13.95 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
3.5 1   
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
20.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Total: 154.5