parts

by PRGMArielStar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
LED - Ultraviolet
In stock COM-08662
1.05 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
CMOS Camera - 640x480
Retired SEN-08667
9.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
17 available COM-07835
4.95 1   
USB Male Type A Connector
In stock PRT-00437
1.6 1   
Electret Microphone
In stock COM-08635
1.05 1   
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Getting Started with Arduino
Retired BOK-09301
10.95 1   
Cannot be ordered at this time.
Audio Jack Breakout
Retired PRT-08827
0.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
0.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Total: 135.95