Jeremy's wish list of everything neat!

by Member #784947

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
SmartiPi Touch 2
Retired PRT-16302
27.95 1   
Cannot be ordered at this time.
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
Out of stock TOL-15448
8 1   
Raspberry Pi 4 Model B (4 GB)
Out of stock DEV-15447
55 1   
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Only 4 left! ROB-14451
13.5 1   
SparkFun Ardumoto Shield Kit
29 available KIT-14180
32.5 1   
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
10.5 3   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Crystal 16MHz
In stock COM-00536
2.1 2   
Crystal 8MHz
Retired COM-00538
1.9 2   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
1.9 2   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Female Headers
In stock PRT-00115
3.5 2   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Audio Cable TRRS - 1ft
In stock CAB-14163
1.6 1   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
23.5 1   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
USB Female Type C Connector
In stock COM-15111
2.75 1   
Servo - Generic Metal Gear (Micro Size)
In stock ROB-14760
13.5 1   
Total: 443.45