Manteca Unterholzner PO 17-02930

by Member #480735

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Modular (Blue)
In stock PRT-12045
72 16   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
Surface Mount Right Angle Switch
In stock COM-10860
3.15 3   
Surface Mount DPDT Switch
In stock COM-00597
1.6 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
10.5 10   
Voltage Regulator - Adjustable
Out of stock COM-00527
10.5 5   
Reverse Polarized SMA Connector
In stock WRL-00592
8.4 4   
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
DC Barrel Jack Adapter - Male
In stock PRT-10287
7 2   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
5.25 5   
Screw Terminals 5mm Pitch (3-Pin)
Only 6 left! PRT-08433
5.25 5   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Pocket Geiger Radiation Sensor - Type 5
Retired SEN-14209
89.95 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
2.85 3   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
1.35
You save:
3.15 (70%)
3   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
4.8 3   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
3.15 3   
Total: 319.25