Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
13.75 5   
Raspberry Pi GPIO Tall Header - 2x20
In stock PRT-14017
5.5 2   
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
3.15 3   
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Ball Caster Plastic - 3/8"
Retired ROB-08908
2.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
15.8 4   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Digital LED Voltmeter
In stock PRT-14313
27.5 10   
Heating Pad - 5x10cm
In stock COM-11288
9 2   
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Actobotics Channel Mount - Raspberry Pi (pair)
Retired ROB-13050
1.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
35 2   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
33.5 1   
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
5.5 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
5.9 2   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
2.1 2   
SparkFun MP3 Player Shield
In stock DEV-12660
57.9 2   
SparkFun TRRS 3.5mm Jack Breakout
Out of stock BOB-11570
4.5 1   
SparkFun ESP32 Thing
In stock DEV-13907
528.75
You save:
58.75 (10%)
25   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
Fio v3 - ATmega32U4
Retired DEV-11520
29.56
You save:
44.34 (60%)
2   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
SparkFun Raspberry Pi Zero W Basic Kit
Retired KIT-14298
119.85 3   
Cannot be ordered at this time.
Raspberry Pi Zero Case
In stock PRT-14273
11.9 2   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
11.9 2   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Total: 1198.41