Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Micro OLED Breakout
Only 6 left! LCD-13003
17.5 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Serial Basic Breakout - CH340G
19 available DEV-14050
8.95 1   
Onion Omega2+ IoT Computer
Retired DEV-14431
26 2   
Cannot be ordered at this time.
LilyPad E-Sewing ProtoSnap Kit
19 available KIT-14528
12.95 1   
Force Sensitive Resistor - Small
In stock SEN-09673
22.5 3   
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
5.95 1   
CAN-BUS Shield
In stock DEV-13262
28.95 1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
33.9 2   
Big Easy Driver
In stock ROB-12859
43 2   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
Hobby Motor - Gear
Only 4 left! ROB-11696
10.5 5   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
ESP32 Thing Stackable Header Set
In stock PRT-14311
3.5 2   
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
SparkFun XBee Shield
In stock WRL-12847
18.5 1   
SparkFun MP3 Player Shield
In stock DEV-12660
57.9 2   
Particle Photon (Headers)
Retired WRL-13774
152 8   
Cannot be ordered at this time.
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
6.3 3   
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
17.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
66 4   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
Breakout Board for XBee Module
In stock BOB-08276
17.5 5   
SparkFun XBee Explorer USB
In stock WRL-11812
139.75 5   
Vacuum Pump - 12V
In stock ROB-10398
56.85 3   
Multimeter Probes - Tweezers
Retired TOL-11060
11 2   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
Out of stock BOB-09056
29.75 5   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
40
You save:
2 (5%)
40   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
35.9 2   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Muscle Wire® - 0.012" Diameter (1 foot)
Out of stock COM-11900
18.9 9   
SparkFun Variable Load Kit
Out of stock KIT-14449
97 2   
Cannot be ordered at this time.
Total: 1327.2