Customer #1385614's Wish List from Cart

by Member #1385614

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
SparkFun LED Starter Kit
Retired KIT-13234
34.95 1   
Cannot be ordered at this time.
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
130-in-1 Electronic Playground
Retired KIT-14314
64.5 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
22 4   
Large Jumper Wire Kit - 700pcs
Out of stock PRT-14671
53.9 2   
Total: 386.05