WT Prototyping Supplies

by Member #1124466

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Buzzer
In stock DEV-08463
24.75 5   
LilyPad Tri-Color LED
Retired DEV-08467
17.5 5   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
15 10   
Mini Photocell
In stock SEN-09088
1.6 1   
LilyPad Accelerometer - ADXL335
29 available DEV-09267
35.9 2   
Third Hand
21 available TOL-09317
10.95 1   
LilyPad Slide Switch
In stock DEV-09350
9.95 5   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
11.9 2   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
LilyPad Arduino Simple Board
Retired DEV-10274
70.5 3   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
LilyTiny
Out of stock DEV-10899
29.75 5   
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
LilyPad Vibe Board
In stock DEV-11008
42.5 5   
LilyPad MP3
In stock DEV-11013
56.5 1   
LilyPad ProtoSnap Development Simple
Retired DEV-11201
51.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
16.5 3   
LilyTwinkle
In stock DEV-11364
17.85 3   
Pulse Sensor
In stock SEN-11574
26.95 1   
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
SparkFun Deluxe Tool Kit
Retired TOL-11805
493 2   
Cannot be ordered at this time.
LilyPad Simple Power
30 available DEV-11893
11.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
LilyPad Arduino USB - ATmega32U4 Board
34 available DEV-12049
139.75 5   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
89.9 2   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
LilyPad XBee
Retired DEV-12921
7.18
You save:
8.77 (55%)
1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
49.5 3   
Soft Circuits: Crafting e-Fashion with DIY Electronics
Retired BOK-13089
35.95 1   
Cannot be ordered at this time.
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
7.5 1   
Cannot be ordered at this time.
E-textile Basics Lab Pack
Only 1 left! LAB-13165
213.95 1   
LilyPad Pixel Board
Retired DEV-13264
2.68
You save:
3.27 (55%)
1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
32 available DEV-13342
17.5 1   
LilyPad Reed Switch
In stock DEV-13343
4.5 1   
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
27.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-13754
265.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
24.75 5   
Lithium Ion Battery - 110mAh
In stock PRT-13853
5.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
3.95 1   
LilyPad Sewable Electronics Kit
Only 11 left! KIT-13927
106.95 1   
LilyPad LED Pink (5pcs)
Only 2 left! DEV-14010
3.5 1   
LilyPad LED Green (5pcs)
In stock DEV-14011
3.5 1   
LilyPad LED Blue (5pcs)
In stock DEV-14012
3.5 1   
LilyPad LED Red (5pcs)
In stock DEV-14013
3.5 1   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
3.5 1   
LilyPad LilyMini ProtoSnap
In stock DEV-14063
17.5 1   
Sewable LED Ribbon - 1m, 50 LEDs (Blue)
Retired COM-14138
14.95 1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 25 LEDs (White)
Retired COM-14143
9.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Plus
In stock DEV-14346
42.95 1   
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
LilyPad E-Sewing ProtoSnap Kit
22 available KIT-14528
12.95 1   
Make: Wearable Electronics
Retired BOK-14530
34.95 1   
Cannot be ordered at this time.
LilyPad E-Sewing ProtoSnap
18 available DEV-14546
13.9 2   
Love to Code Creative Coding Kit
Retired KIT-14590
85 1   
Cannot be ordered at this time.
Chibitronics Red, Yellow, Blue LED MegaPack (30 Stickers)
Retired DEV-14594
69.9 2   
Cannot be ordered at this time.
LilyPad Light Sensor
31 available DEV-14629
4.5 1   
Lilypad USB Plus
Retired DEV-14631
88.5 3   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
Out of stock TOL-14672
21.9 2   
Weller WE1010 Soldering Station
Only 11 left! TOL-14734
310 2   
Self-Adjusting Wire Strippers
Retired TOL-14872
16.95 1   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
27.5 5   
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Plus Lab Pack
Retired LAB-14529
1071 2   
Cannot be ordered at this time.
Total: 4178.46