Misc Needed Parts

by Sir. MiDri

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Classic
28 available PRT-00112
10.95 1   
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
14.85 3   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
2.85 3   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
3.15 3   
IC Hook Test Leads
Only 1 left! CAB-00501
9.95 1   
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
2mm 12pin Lantronix Socket
Retired PRT-08838
9 18   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
35 2   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
DC Barrel Jack Adapter - Male
In stock PRT-10287
7 2   
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Relay SPST-NO Sealed - 30A
Retired COM-00101
39.5 10   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
10 20   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Temperature Sensor - LM335A
Retired SEN-09438
9.5 10   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
10.5 10   
Power Supply - Digital Single Output DC 18V/3A
Retired TOL-09293
149.95 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
21 10   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Total: 672.56