Birthday

by Member #218129

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 70W - Digital
Retired TOL-00085
99.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Soldering Tip - Aoyue - 0.2mm Tip Radius
Retired TOL-00618
14.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
SparkFun Digital IMU Breakout - IMU3000
Retired SEN-10251
29.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
TempGun with Laser Sight
Retired SEN-00087
44.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 24:1
Retired ROB-08913
6.95 1   
Cannot be ordered at this time.
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
4.5 1   
SparkFun SOIC to DIP Adapter - 28-Pin
15 available BOB-00496
4.5 1   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 16-Pin
Retired BOB-00498
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 20-Pin
Retired BOB-00499
3.95 1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
4.5 1   
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - XL
Retired SWG-08344
24.95 1   
Cannot be ordered at this time.
SparkFun T-Shirt - Xtra-Large
Retired SWG-08343
9.95 1   
Cannot be ordered at this time.
Herbie Kit - Black
Retired ROB-09549
39.95 1   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 12mm (SMD)
26 available PRT-10592
1.05 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
7 2   
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
SparkFun IMU Fusion Board - ADXL345 & IMU3000
Retired SEN-10252
39.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Total: 1118.55