Wishlist

by skumdog

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.6 2   
Cannot be ordered at this time.
Larson Scanner Kit - 10mm Diffused LEDs
In stock KIT-11365
12.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Diffused LED - White 10mm
In stock COM-11121
5 10   
Diffused LED - RGB 10mm
In stock COM-11120
9.5 10   
Diffused LED - Yellow 10mm
In stock COM-10634
5 10   
Diffused LED - Red 10mm
In stock COM-10632
5 10   
Diffused LED - Green 10mm
In stock COM-10633
5 10   
Diffused LED - Blue 10mm
In stock COM-10635
5 10   
Thermocouple Amplifier Digital MAX6675
Retired COM-00307
11.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
In stock COM-10080
11.95 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3 2   
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Micro Maestro 6-channel USB Servo Controller
In stock ROB-09664
19.95 1   
LED - RGB Clear Common Anode
In stock COM-10820
1.95 1   
LED Tactile Button - Green
In stock COM-10440
1.95 1   
LED - Ultraviolet
In stock COM-08662
0.95 1   
Concave Button - Black
In stock COM-09339
1.95 1   
Total: 216.5


Start a project on
Hackster.io
with this stuff