Product | Subtotal | Qty | |
---|---|---|---|
Arduino Stackable Header - 8 Pin
PRT-09279 |
0.75 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
3.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
7-Segment Serial Display - Blue
COM-09765 |
9.95 |
1
Cannot be ordered at this time. |
|
Soldering Station Variable Temperature 50W - Analog (AT936B)
TOL-09672 |
29.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
Serial LCD with Cable - Retail
RTL-09877 |
26.95 |
1
Cannot be ordered at this time. |
|
Screw Terminals 3.5mm Pitch (3-Pin)
PRT-08235 |
1.05 | 1 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
0.55 | 1 | |
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
6.5 | 1 | |
RF Link Transmitter - 434MHz
WRL-10534 |
5.5 | 1 | |
Breadboard Arduino Compatible Parts Kit
DEV-10786 |
24.95 |
1
Cannot be ordered at this time. |
|
5-way Tactile Switch
COM-10063 |
2.1 | 1 | |
USB Bit Whacker - 18F2553 PTH Kit
DEV-08265 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Infrared Remote Control
COM-11759 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
9.95 |
1
Cannot be ordered at this time. |
|
Teensy 3.1
DEV-12646 |
59.85 |
3
Cannot be ordered at this time. |
|
IOIO-OTG
DEV-11343 |
79.9 |
2
Cannot be ordered at this time. |
|
Bluetooth USB Module Mini
WRL-09434 |
2.74
You save: 8.21 (75%) |
1
Cannot be ordered at this time. |
|
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
BOB-09868 |
10.95 |
1
Cannot be ordered at this time. |
|
RGB LED Panel - 16x32
COM-12583 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
SparkFun Parallel DAC Breakout - AD5330 (8-Bit)
BOB-12082 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun microB USB Breakout
BOB-12035 |
2.95 | 1 | |
Graphic Equalizer Display Filter - MSGEQ7
COM-10468 |
5.5 | 1 | |
SparkFun Sound Detector
SEN-12642 |
11.95 | 1 | |
SparkFun Shift-In Breakout - SN74HC165
BOB-11733 |
3.95 |
1
Cannot be ordered at this time. |
|
Solid State Relay - 40A (3-32V DC Input)
COM-13015 |
10.95 | 1 | |
Total: 512.24 |