Future projects

by Serge V.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
Chumby Hacker Board
Retired DEV-10106
89.95 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
Uzebox GameCard Baseboard
Retired DEV-09023
29.95 1   
Cannot be ordered at this time.
Uzebox AVCore Development Module
Retired DEV-09024
49.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Retired WRL-08946
3.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10585
49.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
2.25 1   
LED Tactile Button - Orange
Retired COM-10441
2.1 1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
2.25 1   
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
SparkFun SM5100B Evaluation Board
Retired CEL-09427
59.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
SI4735 AM & FM Receiver Shield
Retired DEV-10342
34.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Floating Point Co-Processor uM-FPU v3.1
Retired COM-08129
19.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
In stock WRL-10535
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Digital FM Radio Receiver Retail
Retired RTL-10775
25.95 1   
Cannot be ordered at this time.
Si4735 FM/AM Radio Receiver Breakout
Retired WRL-10906
49.9 2   
Cannot be ordered at this time.
Breakout Board for AD9835 Signal Generator
Retired BOB-09169
34.95 1   
Cannot be ordered at this time.
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
4.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Multimeter Kit
Retired KIT-10338
19.95 1   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
SparkFun RTFM Tee - Xtra-Large
Retired SWG-11334
10 1   
Cannot be ordered at this time.
Multimeter Kit
Retired KIT-10956
24.95 1   
Cannot be ordered at this time.
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
EiBotBoard
Retired WIG-10025
49.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Electric Sheep
Retired DEV-10745
79.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
Bleep Drum Kit
Retired KIT-11606
59.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3
Retired KIT-11576
89.95 1   
Cannot be ordered at this time.
littleBits Starter Kit v0.3
Retired KIT-11532
89.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
Open Logic Sniffer - Probe Cable Kit
Retired TOL-10086
9.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
19.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Propeller P8X32A Breakout
Retired BOB-11525
34.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
arLCD - 3.5" Touchscreen
Retired DEV-11925
89.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-11978
1.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Yellow (20mm)
Retired DEV-11848
19.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
USB Bit Whacker - 18F2553 Development Board
Retired DEV-00762
19.95 1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
11.8 4   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
littleBits Base Kit
Retired KIT-12971
99.95 1   
Cannot be ordered at this time.
SparkFun SparkPunk Sequencer Kit
Retired KIT-12707
49.95 1   
Cannot be ordered at this time.
MiP Robotic Platform - Black/Silver
Retired ROB-13026
99.95 1   
Cannot be ordered at this time.
SparkFun FM Tuner Evaluation Board - Si4703
Retired WRL-10663
19.95 1   
Cannot be ordered at this time.
IntelĀ® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
Retired BOB-11502
9.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
HackRF One
In stock WRL-13001
339.95 1   
LIDAR-Lite v2
Retired SEN-13680
114.95 1   
Cannot be ordered at this time.
uArm Metal - Desktop Robotic Arm
Retired ROB-13663
339.95 1   
Cannot be ordered at this time.
Total: 4228.65