must-haves

by Member #353683

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
7 2   
Brass Sponge
In stock TOL-08964
3.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
5.25 5   
Piezo Element
In stock SEN-10293
4.8 3   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
3.15 3   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
5.5 2   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
2.85 3   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
9.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
5.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
5.9 2   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.6 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
SparkFun Inventor's Kit Overlays
Retired DEV-10022
1.5 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
5.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
ProtoBoard - Penta-shape
Retired PRT-08847
3 2   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
9 2   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
MEMS Microphone - INMP401 (ADMP401)
Retired COM-10028
3.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
5 2   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
0.95 1   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
Total: 203.75