Startingup

by Member #469201

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
22 4   
Servo - Hitec HS-422 (Standard Size)
34 available ROB-11884
41 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Diffused LED - Red 10mm
In stock COM-10632
6 10   
Diffused LED - White 10mm
In stock COM-11121
6 10   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Total: 225.05