2013

by Dalamnar

Favorited Favorite 0

The two Arduino Pro Mini boards are the highest priority.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
3.2 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Pushbutton 33mm - Yellow
Retired COM-09180
0.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Audio Cable 3.5mm to RCA - 6ft
Retired CAB-08919
2.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
2.2 4   
4 Pin Molex Connector - Right Angle
Retired TOL-11297
1.9 2   
Cannot be ordered at this time.
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
4.2 2   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Total: 74.2