Wishlist

by Member #502984

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Latching (16mm, Green)
In stock COM-11973
6.5 1   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Reed Switch
In stock COM-08642
2.1 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Rotary Switch Knob
Retired COM-10263
0.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Black Chicken Head Knob - 14x20mm
Retired COM-10000
0.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
4.95 1   
Cannot be ordered at this time.
Inductor 180uH
Retired COM-00090
1.95 1   
Cannot be ordered at this time.
Magnet Disk - 0.709"
In stock COM-08890
1.05 1   
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Red Chicken Head Knob - 14x20mm
Retired COM-09999
0.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Resettable Fuse PTC
In stock COM-08357
1.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
9.95 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
0.95 1   
Cannot be ordered at this time.
Trimpot 10K
Retired COM-00104
0.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
Real Time Clock - DS3234
Only 2 left! COM-10079
10.95 1   
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
Heat Shrink - Green 5' x 1/4"
Retired PRT-08831
1.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Third Hand
23 available TOL-09317
10.95 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Total: 165.95