SFE

by Member #435690

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Tool Kit - Intermediate
Retired TOL-11806
54.95 1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
4.75 5   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
5 10   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
5.5 10   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
2.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
4.5 1   
Roll Up Tool Bag
Retired TOL-12048
9.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.5 5   
Capacitor Ceramic 22pF
In stock COM-08571
1.5 5   
Diode Small Signal - 1N4148
In stock COM-08588
1.25 5   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
2.25 5   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
2.25 5   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
Piezo Element
In stock SEN-10293
1.6 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Common-Anode, Red)
Retired COM-12098
0.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Accelerometer (Sale)
Retired SEN-11770
9.95 1   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
2.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
1.75 1   
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Transmitter - 315MHz
In stock WRL-10535
5.5 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
10.5 3   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
SparkFun Static Sticker
Retired RTL-11004
19.5 10   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
5.9 2   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
11 2   
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Total: 552.45