What I want or think is cool

by pdShelley

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
1.05 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Battery Holder - 1xAAA (PTH)
In stock PRT-12718
0.5 1   
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
4.5 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
AVR Programming Cable
In stock CAB-09215
2.1 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
3.15 3   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Thermocouple Amplifier AD595-AQ
Retired COM-00306
17.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Modular Plastic Storage Box - X-Large
Retired TOL-11530
1.95 1   
Cannot be ordered at this time.
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
4.95 1   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
9 2   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
SparkFun Thermocouple Breakout - MAX31855K
Only 2 left! SEN-13266
18.5 1   
Thermocouple Connector - PCC-SMP-K
Only 6 left! PRT-13612
10.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Total: 260.35