ECE110 fall 2014

by Member #383167

Favorited Favorite 0

Electronics kit designed for a course at the University of Illinois.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Inventor's Kit Guidebook - V3
Retired BOK-11976
2.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
1 2   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Diode Small Signal - 1N4148
In stock COM-08588
1 4   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Mini Photocell
In stock SEN-09088
8 5   
Piezo Element
In stock SEN-10293
1.6 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
2.1 2   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
0.95 1   
Electret Microphone
In stock COM-08635
1.05 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
14 4   
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Total: 198.98