WizFi360-EVB-Pico
WRL-19959

WizFi360-EVB-Pico

SKU: WRL-19959
$8.95
In stock
SKU
WRL-19959
In stock
Stock/Discounts

WizFi360-EVB-Pico is based on Raspberry Pi RP2040 and adds WiFi connectivity using WizFi360.

Product Overview

WizFi360-EVB-Pico is based on Raspberry Pi RP2040 and adds WiFi connectivity using WizFi360. It is pin compatible with Raspberry Pi Pico board and can be used for IoT Solution development.

WizFi-EVB-Pico pinout is directly connected to the GPIO of RP2040. It has the same pinout as the Raspberry Pi Pico board. However, GPIO4, GPIO5, GPIO6, GPIO7, GPIO20 are connected to WizFi360 inside the board. These pins enable UART communication with WizFi360 to use WiFi function. If you are using the WiFi function, these pins cannot be used for any other purpose.

Hookup Accessories

Features & Specs

  • RP2040 microcontroller with 2MByte Flash
  • Dual-core cortex M0+ at up to 133MHz
  • 264kByte multi-bank high performance SRAM
  • External Quad-SPI Flash with eXecute In Place (XIP)
  • Includes WizFi360-PA
  • WiFi 2.4G, 802.11 b/g/n
  • Support Station / SoftAP / SoftAP+Station operation modes
  • Support “Data pass-through” and “AT command data transfer” mode
  • Support serial AT command configuration
  • Support TCP Server / TCP Client / UDP operating mode
  • Support configuration of operating channel 0 ~ 13
  • Support auto 20MHz / 40MHz bandwidth
  • Support WPA_PSK / WPA2_PSK encryption
  • Support built-in unique MAC address and user configurable
  • Industrial grade (operating temperature range: -40 ° C ~ 85 ° C)
  • CE, FCC certification
  • Includes 16M-bit Flash Memory
  • Micro-USB B port for power and data (and for reprogramming the Flash)
  • 40 pin 21x51 'DIP' style 1mm thick PCB with 0.1" through-hole pins also with edge castellations
  • 3-pin ARM Serial Wire Debug (SWD) port
  • Built-in LDO

Customer Reviews

WizFi360-EVB-Pico
WizFi360-EVB-Pico
$8.95
WRL-19959

Stock and Customer Discounts

$8.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing