This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

WLAN TRIPLE BAND (Tape & Reeled)
WRL-17096

WLAN TRIPLE BAND (Tape & Reeled)

SKU: WRL-17096

TE Connectivity's Wi-Fi 6E Antennas can support triple bands, including the 6GHz band.

Out of stock
SKU
WRL-17096

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TE Connectivity's Wi-Fi 6E Antennas can support triple bands, including the 6GHz band. TE’s antenna solutions and integration expertise unleash the power of the extensive additional spectrum from Wi-Fi 6E. This additional spectrum enables new applications and services, greater network flexibility, and faster speeds with reduced latency in end devices and applications.

Features & Specs

  • Power Handling: 10 Watt cw
  • Feed Point Impedance: 50 ohms unbalanced
  • Polarization: Linear
  • Size: 18.9x6.2x0.76mm
  • Mounting: Surface Mount
  • Operating Temperature: -40 to +85C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

WLAN TRIPLE BAND (Tape & Reeled)
WLAN TRIPLE BAND (Tape & Reeled) WRL-17096
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing