Product Overview
TE Connectivity’s (TE) Antennas for 5G, NB-IoT, and LTE-M provide a variety of band solutions, ranging from 600MHz to 6GHz. The antennas address wide frequency band and various bandwidth demands from the cellular Internet of Things (IoT) devices. This capability helps to enable lower latency and higher peak data rate connection of 5G network and cellular low-power wide-area network (LPWAN) communication. TE Antennas for 5G, NB-IoT, and LTE-M offer robust RF performance, multiple mounting options, and system design flexibility. They are ready to use with no tuning. Typical applications include small cellular base stations, WLAN, IoT devices, tracking devices, as well as smart building and smart city devices.