This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

World Band Antenna - White
WRL-17547

World Band Antenna - White

SKU: WRL-17547

Wide Band coverage for LTE and 5G with GNSS coverage.

Out of stock
SKU
WRL-17547

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TE Connectivity’s (TE) Antennas for 5G, NB-IoT, and LTE-M provide a variety of band solutions, ranging from 600MHz to 6GHz. The antennas address wide frequency band and various bandwidth demands from the cellular Internet of Things (IoT) devices. This capability helps to enable lower latency and higher peak data rate connection of 5G network and cellular low-power wide-area network (LPWAN) communication. TE Antennas for 5G, NB-IoT, and LTE-M offer robust RF performance, multiple mounting options, and system design flexibility. They are ready to use with no tuning. Typical applications include small cellular base stations, WLAN, IoT devices, tracking devices, as well as smart building and smart city devices.

Features & Specs

  • Minimum Frequency: 617 MHz
  • Maximum Frequency: 5.925 GHz
  • Product: Indoor Antennas
  • Product Type: IoT Antennas - LPWAN, LoRaWAN, Sigfox, NB-IoT
  • Mechanical Style: Whip
  • Gain: 1.4 dBi
  • Impedance: 50 Ohms
  • VSWR: 3:1
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 65 C
  • Number of Bands: 6 Band
  • Termination Style: Connector
  • Length: 135.7 mm
  • Width: 20.1 mm
  • Polarization: Linear
  • Antenna Connector Type: SMA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

World Band Antenna - White
World Band Antenna - White WRL-17547
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing