Würth Elektronik WL-VCSL Vertical Cavity Surface Laser - 110° x 85°
Würth Elektronik WL-VCSL Vertical Cavity Surface Lasers are an emitter for 940nm wavelength homogeneous light and offer high optical power output.
Product Overview
Würth Elektronik WL-VCSL Vertical Cavity Surface Lasers are an emitter for 940nm wavelength homogeneous light and offer high optical power output. The homogeneous light that is emitted display a radiation pattern of 110° x 85°. These lasers feature a robust package with low thermal resistance and offer a different field of view due to the special diffused silica glass. This allows them to be used in multiple applications like 3D sensing, LiDAR, and biometric identification. The WL-VCSL vertical cavity surface lasers are ideal for use in time of flight, autonomous robotics, and autonomous industry.
Features & Specs
- Emits homogeneous light
- Low thermal resistance
- Different field of view due to the special diffused silica glass
- 940nm wavelength
- High optical power
- Homogeneous radiation patterns:
- 110° x 85°
- Homogeneous radiation behavior
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $24.65 | 25+ units
- $23.36 | 100+ units