This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

XAHP.50 Colosseum X Active Multiband GNSS Antenna
GPS-17661

XAHP.50 Colosseum X Active Multiband GNSS Antenna

SKU: GPS-17661
Out of stock
SKU
GPS-17661

The XAHP.50 Colosseum X Active Multiband GNSS Antenna is specially designed to work on the full GNSS spectrum.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Taoglas XAHP.50 Colosseum X Active Multiband GNSS Antenna is specially designed to work on the full GNSS spectrum, including GPS / QZSS L1 / L2 / L5, GLONASS G1 / G2 / G3, Galileo E1 / E5a / E5b / E6, BeiDou B1 / B2a / B2b / B3, QZSS L6, NAVIC L5, as well as SBAS (WAAS / EGNOS / GAGAN / SDCM / SNAS). This feature achieves higher location accuracy as well as position tracking stability in urban environments. Taoglas XAHP.50 Colosseum X Active Multiband GNSS Antenna offers superior performance across the full bandwidth of the antenna while its design makes it resilient to multipath rejection. This robust antenna is rated IP67 and resists vandalism. The enclosure has a height of only 57mm and is designed for ease of installation. Ideal applications include autonomous driving, precision positioning for robotics, precision agriculture, inventory management and container tracking, telematics and asset tracking, and timing accuracy synchronization.

Features & Specs

  • Permanent-mount, robust IP67-rated enclosure
  • 3m RG-174 cable
  • SMA(M) straight connector
  • 94mm diameter x 57mm height
  • RoHS and REACH compliant
  • Works on NAVIC L5, SBAS (WAAS / EGNOS / GAGAN / SDCM / SNAS)
  • Excellent out-of-band rejection
  • Bands covered
  • GPS / QZSS (L1 / L2)
  • GPS / QZSS / IRNSS (L5)
  • QZSS (L6)
  • Galileo (E1 / E5a / E5b / E6)
  • GLONASS (G1 / G2 / G3)
  • BeiDou (B1 / B2a / B2b / B3)
  • Minimum Frequency: 1.17645 GHz
  • Maximum Frequency: 1.602 GHz
  • Gain: 7.4 dBi, 28 dB
  • Impedance: 50 Ohms
  • VSWR: 1.3:1, 1.4:1, 1.5:1
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 7 Band
  • Termination Style: Connector
  • Mounting Style: Panel Mount
  • Height: 56.4 mm
  • IP Rating: IP67
  • Polarization: RHCP
  • Antenna Connector Type: SMA Male
  • Cable Length: 3 m
  • Cable Type: RG-174
  • Ground Plane Size: 30 cm x 30 cm

Documentation

Customer Reviews

XAHP.50 Colosseum X Active Multiband GNSS Antenna
XAHP.50 Colosseum X Active Multiband GNSS Antenna GPS-17661

Stock and Customer Discounts

$273.95 retail price.

Available Discounts

  • $260.25 | 25+ units
  • $246.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing