This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

XBee 3 Cellular LTE Cat 1 w/ Verizon SIM
WRL-18405

XBee 3 Cellular LTE Cat 1 w/ Verizon SIM

SKU: WRL-18405
In stock
SKU
WRL-18405

DIGI XBee® 3 Cellular LTE Cat 1 Modules accelerate time to market, OEMs, and quickly enable wireless connectivity and easy-to-add functionality.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DIGI XBee® 3 Cellular LTE Cat 1 Modules accelerate time to market, OEMs, and quickly enable wireless connectivity and easy-to-add functionality. The modules build on industry-leading technology. These pre-certified Digi XBee 3 modules offer the flexibility to switch between multiple frequencies and wireless protocols as needed. They are ideal for moderate bandwidth (typically < 25 MB per month) and low-cost IoT applications. Digi XBee 3 Cellular LTE Cat 1 modules are cost-competitive with modules based on older standards.

Features & Specs

  • Data Rate: 10 mb/s, 5 mb/s, 921 kb/s
  • Interface Type: I2C, SPI, UART, USB
  • Operating Supply Voltage: 3 V to 5.5 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 80 C
  • Dimensions: 24.38 mm x 32.94 mm
  • Flash: 512 kB
  • RAM: 64 kB
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Integrated MicroPython programmability enables custom scripting directly on the modem
  • Transparent and API modes simplify software design
  • MQTT support for Microsoft Azure and Amazon AWS
  • FCC certified and carrier end-device certified for Verizon, AT&T, Telus, and Bell
  • Smallest end-device certified cellular modem
  • Direct USB provides an easy PPP integration option
  • OTA firmware updates
  • Enhanced with Digi TrustFence® security framework
  • Manage/configure with Digi XCTU® and Digi Remote Manager®
  • BLUETOOTH® Low Energy for beaconing, connecting to Bluetooth sensors, and local configuration using the Digi XBee Mobile app

Documentation

Customer Reviews

XBee 3 Cellular LTE Cat 1 w/ Verizon SIM
XBee 3 Cellular LTE Cat 1 w/ Verizon SIM WRL-18405

Stock and Customer Discounts

$108.95 retail price.

Available Discounts

  • $103.50 | 25+ units
  • $98.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing