XBee 3 Pro Module - U.FL Antenna
WRL-15129

XBee 3 Pro Module - U.FL Antenna

SKU: WRL-15129

This is a similar XBee Pro module with a u.Fl connector. You also get a built in microcontroller so it can be programmed using MicroPython as well as XCTU.

$32.50
Out of stock
SKU
WRL-15129
Out of stock
Stock/Discounts

Product Overview

After years of popularity with the XBee Series 1 and XBee Series 2 Pro Modules, we now have the XBee Series 3 Pro which brings the best of both worlds. XBee 3 not only handles 802.15.4, and ZigBee, but also BLE protocols and you can now talk to the modules over UART or SPI as well. With a 300ft indoor range, or 2mile outdoor/line-of-sight range, you can set up a mesh network to talk to or communicate with various devices around your house, work, or other area.

This module has the familiar XBee package while sporting a U.FL connector to add an antenna. You also get a built in microcontroller so you can also configure and program the modules using MicroPython as well as Digi's XCTU software. With a HCS08 CPU running at up to 50.33MHz, 15x digital I/O pins, and 4x 10-bit ADC pins these modules can even hold their own as a microcontroller.

Note: While these are backwards compatible in many ways with the XBee 1s and 2s, they are not completely compatible. Please see documentation for differences if you plan on adding these to an existing project.

Features & Specs

  • RF 250Kbps, Serial 1Mbps
  • 300ft (indoor) to 2 mile (outdoor) range
  • Transmit power +19dBM @ 135mA
  • Receiver Sensitivity -103dBm @ 15mA
  • 4x 10-bit ADC inputs
  • 15x Digital I/O pins
  • HCS08 CPU at up to 50.33MHz
  • 128/256 bit AES Encryption
  • 2.1V to 3.6V operating voltage
  • 1.7 μA power-down current
  • Built in RS-485 support
  • AT command or API frame support
  • FCC Certified

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

XBee 3 Pro Module - U.FL Antenna
XBee 3 Pro Module - U.FL Antenna
$32.50
WRL-15129
$32.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing