This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

XBee-PRO XSC Module - U.FL
WRL-19422

XBee-PRO XSC Module - U.FL

SKU: WRL-19422

Digi XBee-PRO XSC module features two times the throughput and 20 times less current draw than the previous XSC module.

Out of stock
SKU
WRL-19422

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Digi XBee-PRO XSC module features two times the throughput and 20 times less current draw than the previous XSC module, making it ideal for long-range sensor applications. The module features an ADF7023 transceiver from Analog Devices, delivering best-in-class distances up to 28 miles Line-of-Sight (LOS)*, along with low power consumption, drawing less than 2.5 uA in power down.

The latest Digi XBee-PRO XSC (S3B hardware) allows for several firmware options which are firmware compatible with the legacy 9XStream® and the legacy Digi XBee-PRO XSC modules.

Digi’s free XCTU configuration utility simplifies the configuration of the XSC module, which requires no programming. In addition, it can be easily configured via a simplified AT command set. The modules are pre-certified for North America and Australia, further reducing development costs and time to market.

Features & Specs

  • Frequency: 900MHz
  • Data Rate: 10kbps
  • Power - Output: 24dBm
  • Sensitivity: -109dBm
  • Serial Interfaces: UART
  • Antenna Type: Antenna Not Included, U.FL
  • Utilized IC / Part: ADF7023
  • Voltage - Supply: 2.4V ~ 3.6V
  • Current - Receiving: 26mA
  • Current - Transmitting: 215mA
  • Mounting Type: Through Hole
  • Operating Temperature: -40°C ~ 85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

XBee-PRO XSC Module - U.FL
XBee-PRO XSC Module - U.FL WRL-19422
$54.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing