This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

XBee3 Cellular LTE-M/NB-IoT w/ AT&T SIM
WRL-18404

XBee3 Cellular LTE-M/NB-IoT w/ AT&T SIM

SKU: WRL-18404

DIGI XBee® 3 Cellular LTE Cat 1 Modules accelerate time to market, OEMs, and quickly enable wireless connectivity and easy-to-add functionality.

Out of stock
SKU
WRL-18404

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DIGI XBee® 3 Cellular LTE Cat 1 Modules accelerate time to market, OEMs, and quickly enable wireless connectivity and easy-to-add functionality. The modules build on industry-leading technology. These pre-certified Digi XBee 3 modules offer the flexibility to switch between multiple frequencies and wireless protocols as needed. They are ideal for moderate bandwidth (typically < 25 MB per month) and low-cost IoT applications. Digi XBee 3 Cellular LTE Cat 1 modules are cost-competitive with modules based on older standards.

Features & Specs

  • Data Rate: 375 kb/s, 27.2 kb/s, 62.5 kb/s
  • Interface Type: I2C, SPI, UART, USB
  • Operating Supply Voltage: 3.3 VDC to 4.3 VDC
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Dimensions: 24.38 mm x 32.94 mm
  • Flash: 512 kB
  • RAM: 64 kB
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Integrated MicroPython programmability enables custom scripting directly on the modem
  • Transparent and API modes simplify software design
  • MQTT support for Microsoft Azure and Amazon AWS
  • FCC certified and carrier end-device certified for Verizon, AT&T, Telus, and Bell
  • Smallest end-device certified cellular modem
  • Direct USB provides an easy PPP integration option
  • OTA firmware updates
  • Enhanced with Digi TrustFence® security framework
  • Manage/configure with Digi XCTU® and Digi Remote Manager®
  • BLUETOOTH® Low Energy for beaconing, connecting to Bluetooth sensors, and local configuration using the Digi XBee Mobile app

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

XBee3 Cellular LTE-M/NB-IoT w/ AT&T SIM
XBee3 Cellular LTE-M/NB-IoT w/ AT&T SIM WRL-18404
$95.95 retail price.

Available Discounts

  • $91.15 | 25+ units
  • $86.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing