Yellow LED - Surface Mount (1206)
COM-17735

Yellow LED - Surface Mount (1206)

SKU: COM-17735
$0.25
In stock
SKU
COM-17735
In stock
Stock/Discounts

This is a basic yellow surface mounted LED.

Helpful Documentation

Product Overview

This is a basic yellow surface mounted LED. The same yellow LED used on our RedBoard line of products and many more.

Hookup Accessories

Features & Specs

  • Color: Yellow
  • Millicandela Rating: 70mcd
  • Lens Style: Rectangle with Flat Top
  • Lens Color: Colorless
  • Lens Transparency: Clear
  • Lens Size: 2.06mm x 1.60mm
  • Voltage - Forward (Vf) (Typ): 2.1V
  • Current - Test: 20mA
  • Viewing Angle: 130°
  • Mounting Type: Surface Mount
  • Wavelength - Dominant: 591nm
  • Wavelength - Peak: 588nm
  • Dimensions: 3.20 L x 1.60mm W
  • Height (Max): 1.10mm

Documentation

Customer Reviews

Yellow LED - Surface Mount (1206)
Yellow LED - Surface Mount (1206)
$0.25
COM-17735