This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Zener Diode - 3.3V, 500mW, +-5% SOD-123
COM-17208

Zener Diode - 3.3V, 500mW, +-5% SOD-123

SKU: COM-17208
In stock
SKU
COM-17208

This zener diode has a zener voltage of 3.3V, power dissipation of 500mW and a voltage tolerance of 5%.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This zener diode has a zener voltage of 3.3V, power dissipation of 500mW and a voltage tolerance of 5%.

Features & Specs

  • Vz- Zener Voltage: 3.3V
  • Mounting Style: SMD/SMT
  • Package/Case: SOD-123-2
  • Pd - Power Dissipation: 500mW
  • Voltage Tolerance: 5%
  • Voltage Temperature Coefficient: 0mV/C
  • Zener Current: 5uA
  • Zz - Zener Impedance: 95 Ohms
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +150C
  • Configuration: Single
  • Test Current: 5mA
  • Height: 1.3mm
  • Length: 3.85mm
  • Width: 1.75mm
  • Vf - Forward Voltage: 0.9V

Documentation

Customer Reviews

Zener Diode - 3.3V, 500mW, +-5% SOD-123
Zener Diode - 3.3V, 500mW, +-5% SOD-123 COM-17208

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing