Zener Diode - 3.6V, 200mW (BZT52)
COM-29207

Zener Diode - 3.6V, 200mW (BZT52)

SKU: COM-29207

Zener diodes are semiconductor devices that allow current to flow in both directions but specialize in current flowing in reverse.

$0.25
In stock
SKU
COM-29207
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Zener diodes are semiconductor devices that allow current to flow in both directions but specialize in current flowing in reverse. This diode is rated at 3.6V with 200mW.

Features & Specs

  • Voltage - Zener (Nom) (Vz): 3.6V
  • Tolerance: ±6%
  • Power - Max: 200mW
  • Impedance (Max) (Zzt): 90 Ohms
  • Current - Reverse Leakage @ Vr: 5µA @ 1V
  • Voltage - Forward (Vf) (Max) @ If: 900mV @ 10mA
  • Operating Temperature: -65°C ~ 150°C
  • Mounting Type: Surface Mount
  • Base Part Number: BZT52

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Zener Diode - 3.6V, 200mW (BZT52)
Zener Diode - 3.6V, 200mW (BZT52)
$0.25
COM-29207
$0.25 retail price.

Available Discounts

  • $0.24 | 25+ units
  • $0.23 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing