Zrn Coated Flat Cutter - 0.0625in. Diameter, #112Z (2 Pack)
This flat mill is perfect for roughing or machining flat or primsatic parts. The cutter is coated with Ziconium Nitride, (ZrN).
Product Overview
This flat mill is perfect for roughing or machining flat or primsatic parts. The cutter is coated with Ziconium Nitride, (ZrN).
ZrN is a specialty coating that makes it exceptional for temperature sensitive materials. The coating has excellent corrosion-resistance, lubricity, and is hard enough to suit many different applications.
ZrR coating has a unique ability to keep edge build-up to a minimum which makes for a better surface finish.
Note: ZrN works best for machining Titanium and Aluminum Alloys, Nickel, Brass, Copper, Cast Iron and Zinc.
Includes:
- 2x Zrn Coated Flat Cutter - 0.0625in. Diameter
Features & Specs
- Cutting Diameter: .0625"
- Cutting Length: .250"
- Shank Diameter: .125"