Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Zrn Coated Flat Cutter - 0.125" Diameter, #102Z (2 Pack)
TOL-14857

Zrn Coated Flat Cutter - 0.125" Diameter, #102Z (2 Pack)

SKU: TOL-14857
$35.00
In stock
SKU
TOL-14857
In stock
Stock/Discounts

This is a two pack of Zrn coated flat mills from Carbide 3D that are perfect for fabricating with aluminum.

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

This is a two pack of Zrn coated flat mills from Carbide 3D that are perfect for fabricating with aluminum. Each mill in this pack features a cutting and shank diameter of 0.125 inches and a cutting length of 0.5 inches. These cutters really are great for precision 3D machining and fabrication.

These cutters are coated with Zirconium Nitride (Zrn). This is a specialty coating which makes it most suitable for temperature sensative materials. ZrN had excellent corrosion-resistance, lubricity and hardness to suit many applications. This coating has a unique ability to reduce the build-up edge on cutting tools which results in a better surface finish. ZrN works well for machining Titanium and Aluminum Alloys, Nickel, Brass, Copper, Cast Iron and Zinc. Each cutter is made of solid carbide to ensure long lasting use.

Includes:

  • 2x Zrn Coated Flat Cutter - 0.125in. Diameter

Hookup Accessories

Features & Specs

  • Cutting Diameter: 0.125"
  • Cutting Length: 0.5"
  • Shank Diameter: 0.125"
  • 2 Flute, center cutting
  • 1.5" Overall Length

Customer Reviews

Zrn Coated Flat Cutter - 0.125" Diameter, #102Z (2 Pack)
Zrn Coated Flat Cutter - 0.125" Diameter, #102Z (2 Pack)
$35.00
TOL-14857

Stock and Customer Discounts

$35 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing