ZX Distance and Gesture Sensor
SEN-13162

ZX Distance and Gesture Sensor

SKU: SEN-13162
$28.50
In stock
SKU
SEN-13162
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The ZX Distance and Gesture Sensor is a touchless sensor that is capable of looking for simple gestures. Developed in conjunction with XYZ Interactive, the sensor uses their GestureSense® technology to recognize the distance of an object away from the sensor up to about 12 inches (30cm, referred to as the “Z” axis) and the location of the object from side to side across the sensor in about a 6-inch (15cm) span, referred to as the “X” axis. You will be able to use I2C or UART to communicate with the ZX Sensor via a microcontroller or computer.

The ZX Sensor works by bouncing infrared (IR) beams of light from the two LEDs on either side off of an object above the sensor. The bounced light returns to the receiver in the center of the sensor, and a microcontroller on the back of the sensor interprets the data. With these IR pieces you will easily be able to ascertain both the Z axis and the X axis of an object (hence the name). In addition to providing Z and X axis data about an object, the ZX Sensor is capable of detecting simple gestures. We have also clearly labeled all the pin outs on the board, as well as signifying if they are needed in I2C or UART communication.

Features:

  • Operating Voltage: 3.3V--5V
  • Z-Axis Recognition Range: 12 inches (~30cm)
  • X-Axis Recognition Range: 6 inches (~15cm)
  • 4 Supported Gesture Commands
  • I2C or UART Communication
  • SMD Components and Compact Design

Documents:

Features & Specs

  • Operating Voltage: 3.3V--5V
  • Z-Axis Recognition Range: 12 inches (~30cm)
  • X-Axis Recognition Range: 6 inches (~15cm)
  • 4 Supported Gesture Commands
  • I2C or UART Communication
  • SMD Components and Compact Design

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

ZX Distance and Gesture Sensor
ZX Distance and Gesture Sensor
$28.50
SEN-13162
$28.5 retail price.

Available Discounts

  • $27.08 | 10+ units
  • $25.65 | 25+ units
  • $24.23 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing