MPLAB PICkit 4 In-Circuit Debugger
PGM-15797

MPLAB PICkit 4 In-Circuit Debugger

SKU: PGM-15797

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices.

$124.95
In stock
SKU
PGM-15797
In stock
Stock/Discounts

Product Overview

This is the new PICkit 3 from Microchip. If you want an official programmer from Microchip, this is it! The PICkit 3 allows debugging and programming of PIC and dsPIC microcontrollers using the powerful graphical user interface of the MPLAB Integrated Development Environment (IDE). The MPLAB PICkit 3 is connected to a PC using a full speed USB interface and can be connected to the target via an Microchip debug (RJ-11) connector (compatible with MPLAB ICD 2/ 3 and MPLAB REAL ICE). The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming. miniUSB cable included.

Features:

  • USB (Full speed 12 Mbits/s interface to host PC)
  • Real-time execution
  • MPLAB IDE compatible (free copy included)
  • Built-in over-voltage/short circuit monitor
  • Firmware upgradeable from PC/web download
  • Fully enclosed
  • Supports low voltage to 2.0 volts (2.0v to 6.0v range)
  • Diagnostic LEDs (power, busy, error)
  • Read/write program and data memory of microcontroller
  • Erase of program memory space with verification
  • Freeze-peripherals at breakpoint

Documents:

Hookup Accessories

Features & Specs

  • Powered by a high-speed USB 2.0, no external power required
  • Real-time execution
  • MPLAB X IDE compatible (free copy included)
  • Built-in over-voltage/short circuit monitor
  • Firmware upgradeable from PC/web download
  • Fully enclosed
  • Target voltage of 1.20V to 5.5V
  • Can supply up to 50mA of power to the target
  • Minimal current consumption at <100µA from target
  • Diagnostic LEDs (power, busy, error)
  • Read/write program and data memory of microcontroller
  • Erase of program memory space with verification
  • Freeze-peripherals at breakpoint
  • 8-pin single in-line header supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway
  • Backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP

Customer Reviews

MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger
$124.95
PGM-15797

Stock and Customer Discounts

$124.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing