Terminal Block - 10-way, 3.5mm, 90 Degree
PRT-21328

Terminal Block - 10-way, 3.5mm, 90 Degree

SKU: PRT-21328

A rugged 10-way 3.5mm-pitch PCB terminal block. Ideal for robust I/O and power connections when paired with the matching rising clamp screw socket.

$0.95
In stock
SKU
PRT-21328
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a 10-position, right-angle terminal block header for creating secure, pluggable wire-to-board connections. Designed to be soldered directly onto a PCB, it serves as the receptacle for a removable screw terminal block, making it perfect for I/O signals and power lines that may need to be disconnected for service or testing.

The 90-degree pin orientation allows the mating connector and its wires to run parallel to the board, which is ideal for low-profile enclosures or designs with tight vertical clearance. To complete the connection, pair this header with a matching 10-position, 3.5mm pitch rising clamp screw socket.

Features & Specs

  • 10-way
  • 3.5mm pitch
  • Current Rating: 12 Amp/Way Max.
  • Voltage Rating: 300V AC
  • Withstand Voltage: 2500V AC for 1 minute
  • Operation Temperature: -40°C ~ +105°C
  • Soldering Reliability: 250°C +/- 10°C
    • 5 Seconds Max.
  • Insulator Body: Polyamide+G.F.(UL94V-0), Green
  • Solder Pin: Copper Alloy, Tin Plated
  • RoHS Compliant

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Terminal Block - 10-way, 3.5mm, 90 Degree
Terminal Block - 10-way, 3.5mm, 90 Degree
$0.95
PRT-21328
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing