Rising Clamp Screw Socket - 10-way, 3.5mm
PRT-21329

Rising Clamp Screw Socket - 10-way, 3.5mm

SKU: PRT-21329

A rugged 10-way 3.5mm-pitch rising clamp screw socket. Ideal for robust I/O and power connections when paired with the matching PCB terminal block.

$1.95
In stock
SKU
PRT-21329
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This 10-way, 3.5mm pitch pluggable terminal block allows you to create secure, removable wire-to-board connections. It features rising clamp screw terminals that provide a strong, reliable hold on wires without damaging the strands, making it ideal for robust I/O and power connections.

This block is designed to plug directly into its matching 10-way, 3.5mm PCB terminal block.

Features & Specs

  • 10-way
  • 3.5mm pitch
  • Voltage Rating: 300V AC
  • Current Rating: 12 Amp/Way Max.
  • Withstand Voltage: 2500V AC for 1 minute
  • Wire Range: 16 ~ 24 AWG
  • Operation Temperature: -40°C ~ +105°C
  • Insulator Body: Polyamide+G.F.(UL94V-0), Green
  • Contact: Copper Alloy, Tin Plated
  • Terminal Screw: Steel, Galvanized With Cr3+ Plated
  • RoHS Compliant

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Rising Clamp Screw Socket - 10-way, 3.5mm
Rising Clamp Screw Socket - 10-way, 3.5mm
$1.95
PRT-21329
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing