Digital Calipers - 6-inch/150mm
TOL-10997

Digital Calipers - 6-inch/150mm

SKU: TOL-10997

Stop guessing and start measuring with these premium 6-inch stainless steel digital calipers, which feature a large LCD, mm/inch switching, and 0.01mm resolution.

$19.95
In stock
SKU
TOL-10997
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

No workbench is complete without a reliable set of calipers. Whether you are measuring a PCB footprint or sorting mixed-up screws, "eyeballing it" just doesn't cut it. These premium digital calipers are the exact same ones we use daily here at SparkFun. They feature a hardened stainless steel construction for durability and a smooth slide action that feels precise in the hand.

Precision Measurement

Gone are the days of squinting at vernier scales. The large LCD on these calipers provides instant, easy-to-read measurements in a selectable choice of units.

  • Dual Mode: Switch instantly between millimeters and inches with a single button.
  • High Resolution: Measures with a resolution of 0.01mm (0.0005") and an accuracy of ±0.02mm (for measurements <100mm), giving you confidence in your design tolerances.
  • Standard Range: Capable of measuring internal, external, and depth dimensions up to 6 inches (150mm).

Digital Calipers measuring a 3.38mm-wide diode.

Power Smart

To ensure they are ready when you reach for them, these calipers feature an auto-shutoff function that conserves battery life after a period of inactivity. They run on a standard 1.5V LR44 button cell, and we've included two batteries in the package (one installed, plus a spare) so you are set for whatever you'll need to measure far into the future.

Features & Specs

  • Measuring Range: 0-150mm/0-6"
  • Resolution: 0.01mm/0.0005"
  • Accuracy:
    • <100mm: ±0.02mm/0.001"
    • >100-200mm: ±0.03mm/0.001"
    • >200-300mm: ±0.04mm/0.0015"
  • Repeatability: 0.01mm/0.0005"
  • Max Measuring Speed: 1.5m/sec, 60"/sec
  • Display Type: LCD

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Digital Calipers - 6-inch/150mm
Digital Calipers - 6-inch/150mm
$19.95
TOL-10997
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing