7-Segment Display - 4-Digit (White)
COM-10931
7-Segment Display - 4-Digit (White)
SKU: COM-10931
$2.45
In stock
SKU
COM-10931
Product Overview
This is a basic, 4-digit 7-segment display - white in color. It has a common anode. The display features one decimal point per digit, and individually controllable apostrophe and colon points.
The LEDs have a forward voltage of 1.9VDC and a max forward current of 20mA. The hardware interface is sixteen (two rows of eight) through-hole pins
The datasheet for this device says "blue" but that's because the white display is simply a blue display with a colored film over it.
We carry this same display in yellow, green, red, and blue.
Dimensions:
- Overall Display: 40.18 x 12.8 mm (1.58 x 0.50")
Digit Height: 10mm (0.39")
Documents:
- Display Example Code
Hookup Accessories
Features & Specs
- Overall Display: 40.18 x 12.8 mm (1.58 x 0.50")
- Digit Height: 10mm (0.39")
Documents:
Customer Reviews

7-Segment Display - 4-Digit (White)
$2.45
COM-10931
Stock and Customer Discounts
$2.45 retail price.
Available Discounts
- $2.33 | 25+ units
- $2.21 | 100+ units