Aluminum Heatsink 23 x 23 x 10mm (Self-Adhesive)
PRT-25761
Aluminum Heatsink 23 x 23 x 10mm (Self-Adhesive)
SKU: PRT-25761
$2.50
In stock
SKU
PRT-25761
A 23 x 23 x 10 mm self-adhesive heatsink designed to dissipate heat away from your boards and ICs.
Product Overview
This compact 23 x 23 x 10mm aluminum heatsink features self-adhesive backing for easy installation. It efficiently draws heat away from electronic components like circuit boards and integrated circuits (ICs), promoting optimal performance and longevity.
This heatsink is perfect for our M7E Nano Simultaneous RFID Reader.
Hookup Accessories
Features & Specs
- Length: 23.01mm (0.906")
- Width: 23.01mm (0.906")
- Fin Height: 10.00mm (0.394")
- Power Dissipation @ Temperature Rise: 1.0W @ 40°C
- Thermal Resistance @ Forced Air Flow: 11.70°C/W @ 200 LFM
- Thermal Resistance @ Natural: 40.00°C/W
- Material: Aluminum
- Material Finish: Black Anodized
- MFG #: 374024B00035G
Documentation
Customer Reviews

Aluminum Heatsink 23 x 23 x 10mm (Self-Adhesive)
$2.50
PRT-25761
Stock and Customer Discounts
$2.5 retail price.
Available Discounts
- $2.38 | 25+ units
- $2.25 | 100+ units